CD777WE
Description
HPM Standard Horizontal Double powerpoint design for any kind of interior. White fascia and retro look for any area. Rated 10 amp, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last. Ideal for residential or commercial applications.
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8.0 | 106.2 | ||
Inner Carton | 10 | 9321001271642 | 174.0mmW x 124.0mmH x 163.0mmD | 1.02 | 1.08 |
Outer Carton | 120 | 9321001294849 | 320.0mmW x 370.0mmH x 460.0mmD | 13.03 | 13.86 |
Pallet | 2880 |
Documentation
Declaration of Conformity |