e-catalogue 2024

CD777XWE

Standard - Powerpoint 2 gang 10A 240V a.c. with extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 114.0mmW x 70.0mmH x 25.0mmD

Description

HPM Standard Double powerpoint for any electrical applications. Granted with an extra switch for flexibility of utilisation. White fascia and retro look to be used in any area. Rated 10A, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last. Idea for residential or commercial applications.

  • Double powerpoint with Extra Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271130 10.0 58.0
Inner Carton 10 9321001271659 200.0mmW x 130.0mmH x 77.0mmD 1.07 1.14
Outer Carton 130 9321001272175 320.0mmW x 360.0mmH x 610.0mmD 14.48 15.4

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.