e-catalogue 2024

CD787/15WE

Standard - Powerpoint 1 gang 15A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001271147
Item Dimensions 115.0mmW x 30.0mmH x 70.0mmD

Description

HPM Single powerpoint rated 15amp. White fascia and retro look to be used in any area. Rated 10A, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last. Ideal for residential or commercial applications.

  • Single Power Point Rated at 15 Amps
  • Colour: White
  • Mounting Centres 84mm
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 72.0 78.0
Inner Carton 10 9321001271666 220.0mmW x 170.0mmH x 100.0mmD 0.78 0.83
Outer Carton 100 9321001385783 512.0mmW x 250.0mmH x 352.0mmD 14.4 17.76
Pallet 3200

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.