787WE
Description
- Single powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001048169 | |
Inner Carton | 10 | 9310539006628 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 120 | 9321001385806 | |
Pallet | 2880 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |