e-catalogue 2024

CD787WE

Standard - Horizontal Single Powerpoint 1 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001271154

Description

HPM Single powerpoint rated 10 amp. White fascia and retro look to be used in any area. Rated 10A, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last. Ideal for residential or commercial applications.

  • Single powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 80.0 83.6
Inner Carton 10 9321001271673 174mmW x 124mmH x 163mmD 0.79 0.84
Outer Carton 100 9321001385752 440mmW x 530mmH x 460mmD 16.71 17.78
Pallet 2400

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.