e-catalogue 2024

CD790WE

Standard Powerpoint 1 gang 10A 240V a.c. narrow plate white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001271178
Item Dimensions 98.0mmW x 46.0mmH x 18.0mmD

Description

HPM Single powerpoint rated 10 amp. Slimline with white fascia and retro look to be used in any interior. Rated 10A, this powerpoint is horizontal and surface mounted. Comes with screws and flush flush caps at the back. Design for last. Ideal for residential or commercial applications.

  • Single Slim Line Power Point
  • Colour: White
  • Mounting Centres 79mm
  • Cut-out size: 88 x 38 mm
  • Plate dimensions: 98 x 46mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271178 164.0mmW x 127.0mmH x 80.0mmD 54.0 60.4
Inner Carton 10 9321001271697 200.0mmW x 130.0mmH x 77.0mmD 0.57 0.65
Outer Carton 200 9321001272212

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.