80195
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- Batibox multimedia boxes
- Multi-material flush-mounting boxes for connecting wall-mounted LCD or plasma screens
- Supplied with 2 Mosaic programme 5-module supports for flush-mounting high/low current functions (e.g.: 2P+E, TV sockets, HDMI, RCA sockets, etc.)
- Supplied without sockets
- Can be installed in advance to reserve the future space for a screen
- Extra-slim cover with cut-out panel for cable outlet
- Equipped with a site protective cover
- Storage space for cords. Supplied with retaining bar for cords
- Suitable for solid or cavity walls
- Depth: 50 mm
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 184.0mmW x 94.0mmH x 326.0mmD | 0.589 | |
Outer Carton | 5 | 375.0mmW x 200.0mmH x 495.0mmD | 3.245 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |