CD84WE
Description
HPM ceiling rose rated 10amp. Robust design, to be used when a light is ceiling mounted. The hole fits well the wire. Comes with screws and 4 connectors, Very easy to install, screw on cover. Ideal for residential or commercial applications.
- Screw on cover
- 10 Amp, 240V a.c
- Size: 65mm Diameter, 37mm High
- 4 plate x 2 post per plate
- Colour: White
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 102mmW x 206mmH x 50mmD | 53.0 | 56.7 | |
Inner Carton | 10 | 9321001271727 | 163mmW x 174mmH x 124mmD | 0.57 | 0.61 |
Outer Carton | 200 | 9321001272243 |