BH2DWE
Description
This is an excellent all-in-one unit to use in small bathrooms. The heat lamps will generate significant heat instantaneously to keep you warm and cosy in the cooler months and the exhaust fan has an excellent airflow to keep your air clean, fresh and healthy, reducing the spread of mould and odours.
- Multi-function 3-in-1: heat lamp, exhaust fan and light
- Energy saving R80 LED 7W, 600 Lumens center light (LR80014K) with ceramic lamp holder
- Stylish low-profile design, 23mm facia protrusion
- High air extraction: 180m³/hr
- 2 x 275 instant heat lamps included - no warm up time
- Exhaust fan – whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Includes Excel Life 3 Gang individual switch controls – control heat, fan and lamp from one switch plate
- Built in thermal overload protection
- Easy slide and click ducting connection for fast installation
- Centrifugal exhaust fan with a silent sealed bushing
- 205x395mm Cut-Out
- Ducting kit included: 3m x 150(DIA)mm ducting, external grille, duct tape and cable ties
- 5 Year warranty on materials and workmanship / 2 Year warranty on infrared heat lamps and centre light
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432517 | 465.0mmW x 310.0mmH x 405.0mmD | 4300.0 | 7000.0 |
Pallet | 24 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |