BH4DWE
Description
This is an excellent all-in-one unit to use in small bathrooms. The heat lamps will generate significant heat instantaneously to keep you warm and cosy in the cooler months and the exhaust fan has an excellent airflow to keep your air clean, fresh and healthy, reducing the spread of mould and odours.
- Multi-function 3-in-1: heat lamp, exhaust fan and light
- 4 x 275W heat lamp model for medium to large bathrooms
- Energy saving LED 7W, 600 Lumens centre light (LR80014K)
- High air extraction: 180m3/hr
- Instant heat Lamp - no warm-up time
- Individual switch controls - control heat, fan and lamp from one switch plate
- Stylish low-profile design
- Built-in thermal overload protection
- Easy slide and click ducting connection for fast installation
- Centrifugal exhaust fan with a silent sealed bushing
- Cut out size: 295x355mm
- Ducting kit included: 3m x 150(DIA)mm ducting, external grille, duct tape and cable ties
- 5 Year warranty on materials and workmanship / 2 Year warranty on infrared heat lamps and centre light
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432531 | 465.0mmW x 310.0mmH x 495.0mmD | 5200.0 | 8500.0 |
Pallet | 24 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |