LWL063KPS
Description
The Mika outdoor wall light features a modern design with smooth curved lines perfect for adding a contemporary look to gardens, patios and alfresco areas. This wall light casts light up and down, providing ambient illumination to any outdoor space.
- Unique design
- Wide beam angle up to 120°
- Up and down light beams
- Full anodised aluminium construction, resistant to harsh conditions
- Warm light colour (3000K)
- Low energy consumption
- Lifespan up to 30,000 hours
- IP54 Weatherproof
- 6 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001441588 | 80.0mmW x 160.0mmH x 280.0mmD | 3200.0 | |
Outer Carton | 12 | 9321001441595 | |||
Pallet | 384 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |