e-catalogue 2024

Description

Update your existing floodlights with the lastest in energy-saving PAR 38 globes. These beauties beam 1,100 glorious lumens from a tidy 14W and have a potential lifespan of 30,000 hours.

  • Available in Cool White, Edison E27 base
  • Replaces standard PAR38 lamps
  • IP44 weather resistant (to be installed in sheltered position)
  • Up to 80% energy saving
  • Rated Average Life of 30,000 Hours
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001441113 240.0 320.0
Outer Carton 12 9321001441120 410.0mmW x 285.0mmH x 280.0mmD 2.88 5.0
Pallet 480

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.