e-catalogue 2024

CMM920FFRWE

Como - TV mechanism 2 gang F type 3GHz right side white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438601

Description

Legrand Como Coaxial F to F type mechanism, right side. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como's styling is contemporary and distinctive, with wiring accessories that are easy to see and use. Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Mechanism Only
  • Easy to see and use
  • Customisable options available on this range
  • F-type Connector Foxtel approved
  • Foxtel approval number F30725
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001439585
Outer Carton 120 9321001440567

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.