e-catalogue 2024

CM940/4RDWE

Como - Vertical switch 4 gang 10A 240V a.c. with red line white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438885
Item Dimensions 117.0mmW x 117.0mmH x 20.0mmD

Description

Legrand Como 4 gang switch 10A with RED dot. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Switch
  • Easy to see and use
  • Customisable options available on this range
  • Smooth switching action
  • More fixing options - 4 corners
  • Marked with red indicator line
  • Cut-out size: 95 x 90 mm
  • Plate dimensions: 116 x 116mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001438885
Inner Carton 5 9321001439868
Outer Carton 60 9321001440840

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.