e-catalogue 2024

CM920V1PLWE

Como - Vertical coverplate vertical 2 gang white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438670

Description

Legrand Como coverplate for vertical 2 gang switch. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Installation Accessory
  • Easy to see and use
  • Customisable options available on this range
  • More fixing options - 4 corners
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001438670 110mmW x 170mmH x 30mmD
Inner Carton 20 9321001439653
Outer Carton 240 9321001440635

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.