e-catalogue 2024

412233

Surge protection device of sub distribution boards T2 - Imax: 40kA/pole Up:2.1kv Uc: 440V a.c. 4P with remote status monitoring - 4 module

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 3414970517586

Description

  • Number of module: 4
  • Class II (T2) low voltage SPDs
  • Protection against transient overvoltages for 230/400 V~ power networks (50/60 Hz)
  • SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for distribution boards
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3414970517586

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.