e-catalogue 2024

CM940SF

Como - Support frame 4 gang white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438502
Item Dimensions 110.0mmW x 170.0mmH x 10.0mmD

Description

Legrand Como support frame. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Installation Accessory
  • Easy to see and use
  • Customisable options available on this range
  • More fixing options - 4 corners
  • Suitable to build custom plates
  • Cut-out size: 95 x 90 mm
  • Plate dimensions: 116 x 116mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438502
Inner Carton 10 9321001439486 163.0mmW x 163.0mmH x 131.0mmD 0.59
Outer Carton 120 9321001440468 500.0mmW x 333.0mmH x 262.0mmD 7.7

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.