CMM400TWE
Description
Legrand Como mechanism trailing edge dimmer 400VA. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.
- Como Range - Dimmer
- Easy to see and use
- Customisable options available on this range
- Smooth switching action
- Quiet operation
- Soft start - turns lamps on gradually to prolong lamp life
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Can be preset to homeowners’ comfort level
- Easy grip knob
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001438786 | 110mmW x 170mmH x 30mmD | 30.0 | |
Inner Carton | 10 | 9321001439769 | 126mmW x 162mmH x 83mmD | 0.4 | |
Outer Carton | 120 | 9321001440741 | 330mmW x 250mmH x 250mmD | 5.11 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |