685070
Description
A Weatherproof LED Batten with GRP body and PC diffuser. Designed for wall or ceiling installations.
- Mode of operation: Mains
- Supply voltage: 240V a.c 50Hz
- Lumen Output: 3900lm Mains mode
- Power consumption: 42W
- LED Colour Temp: 4000K, CRI >80
- Light Source Life (LSL): 50,000 hours
- Inrush Current: 28.5A
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK09
- Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
- Mounting: Surface mounted for wall or ceiling
- Compliance: AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001442202 | 1295mmW x 350mmH x 240mmD |
Pallet | 60 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity | |
Revit |