e-catalogue 2024

EC777EL10CABE

Excel Life - Medical - Common plate - Horizontal cleaners RCD protected double powerpoints - Cleaning purposes only engraved - antimicrobial & chemical resistant 2 gang 10A 240V a.c. RCD 10mA beige

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001442523
Video youtube

Description

  • Chemical Resistant and Antimicrobial
  • Internal safety shutters for extra safety
  • High sensitivity 10mA tripping current
  • Power Available LED (Amber) and Power Supplied LED (Red)
  • Does not trip on Mains failure
  • More fixing options – 4 corners
  • Retained terminal screws
  • Marked according to AS/NZS 3003:2011
  • Colour - White, Blue (UPS), Red (Essential) and Beige (Cleaners
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001442523 110mmW x 170mmH x 30mmD
Inner Carton 2 9321001482260
Outer Carton 24 9321001482277

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.