e-catalogue 2024

CM920/2RJ45FHWE

Como - Horizontal combined outlets A/V socket 2 gang RJ45 & F type white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438304
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Legrand Como horizontal 2 gang RJ45 Category 6 + F type Fox, 3GHz. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Data and TV socket
  • Easy to see and use
  • Customisable options available on this range
  • More fixing options - 4 corners
  • F-Type connector Foxtel approved
  • Foxtel approval number F30725
  • Cut-out size: 95 x 50mm
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438304 110.0mmW x 170.0mmH x 35.0mmD 80.0
Inner Carton 10 9321001439288 163.0mmW x 163.0mmH x 131.0mmD 0.87
Outer Carton 120 9321001440260 500.0mmW x 333.0mmH x 262.0mmD 11.05

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.