e-catalogue 2024

LFL0130WBL

HPM FORTA 30W 2250lm LED Floodlight

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001441212
Item Dimensions 228.0mmW x 175.0mmH x 188.0mmD

Description

Sporting a slick black, die-cast aluminium body, Forta floodlights look fantastic as well as throw a powerful light. The optional PIR sensor automatically turns on the light when it detects movement, which is both a great energy saving and security feature.

  • Ideal for large areas
  • 15,000 hours lifespan
  • Lumen output: 2,250lm
  • 75lm / W
  • IP44 weatherproof
  • Suitable for wall or ceiling mounting
  • Tempered glass for extra safety
  • Compatible with HPM and Legrand sensors
  • Ideal for driveways, secluded walkways, front and back porches

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001441212 175.0mmW x 188.0mmH x 228.0mmD 1600.0 2080.0
Outer Carton 4 9321001441373 368.0mmW x 535.0mmH x 315.0mmD 6.4 9.4
Pallet 96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.