CM940CCLIP
Description
Legrand Como plaster wall C-Clip. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.
- Como Range - Installation Accessory
- Easy to see and use
- Customisable options available on this range
- Suitable for 10mm plaster walls
- Cut-out size: 95 x 90 mm
- Plate dimensions: 116 x 116mm
- Plate thickness: 8mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001435778 | 150mmW x 230mmH x 10mmD | 40.0 | |
Inner Carton | 8 | 9321001435877 | 126mmW x 162mmH x 83mmD | 0.34 | |
Outer Carton | 96 | 9321001435976 | 330mmW x 250mmH x 250mmD | 4.38 |
Documentation
Data Sheets & Others |