CM920/2RJ45HWE
Description
Legrand Como horizontal 2 gang RJ45 Category 6. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.
- Como Range - Data and TV socket
- Easy to see and use
- Customisable options available on this range
- More fixing options - 4 corners
- F-Type connector Foxtel approved
- Foxtel approval number F30725
- Cut-out size: 95 x 50mm
- Plate dimensions: 116 x 72mm
- Plate thickness: 8mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001438298 | 110.0mmW x 170.0mmH x 35.0mmD | 80.0 | |
Inner Carton | 10 | 9321001439271 | 163.0mmW x 163.0mmH x 131.0mmD | 0.86 | |
Outer Carton | 120 | 9321001440253 | 330.0mmW x 250.0mmH x 250.0mmD | 10.94 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |