e-catalogue 2024

CM777WE

Como - Vertical double powerpoint 2 gang 10A 240V a.c. square plate white

Saleable Location AUS/NZL
Item Dimensions 117.0mmW x 117.0mmH x 9.0mmD

Description

Legrand Como horizontal double powerpoint, 10A. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Double powerpoint
  • 10A 240V a.c.
  • Plate Size: 114mm x 70mm
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 95 x 90 mm
  • Plate dimensions: 116 x 116mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001435754 150.0
Inner Carton 4 9321001435853 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 48 9321001435952

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.