e-catalogue 2024

CM910/1PWE

Como - Horizontal TV socket A/V socket 1 gang Pal to F type white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438137
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Legrand Como horizontal 1 gang pal to f type. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Switch
  • Easy to see and use
  • Customisable options available on this range
  • Smooth switching action
  • More fixing options - 4 corners
  • F-Type connector Foxtel approved
  • Foxtel approval number F30725
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438137 110.0mmW x 170.0mmH x 35.0mmD 70.0
Inner Carton 10 9321001439110 163.0mmW x 163.0mmH x 131.0mmD 0.77
Outer Carton 120 9321001440093 330.0mmW x 250.0mmH x 250.0mmD 9.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.