e-catalogue 2024

CM920PLBLANKWE

Como - Horizontal coverplate horizontal blank white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438694
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Legrand Como blank coverplate. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Installation Accessory
  • Easy to see and use
  • Customisable options available on this range
  • More fixing options - 4 corners
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438694 110.0mmW x 170.0mmH x 10.0mmD 20.0
Inner Carton 20 9321001439677 163.0mmW x 163.0mmH x 131.0mmD 0.82
Outer Carton 240 9321001440659 500.0mmW x 333.0mmH x 262.0mmD 10.45

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.