e-catalogue 2024

Description

Sporting a slick black, die-cast aluminium body, Forta floodlights look fantastic as well as throw a powerful light. The optional PIR sensor automatically turns on the light when it detects movement, which is both a great energy saving and security feature.

  • Ideal for small to medium areas
  • 15,000 hours lifespan
  • Lumen output: 730lm
  • 73lm / W
  • IP44 weatherproof
  • Suitable for wall or ceiling mounting
  • Tempered glass for extra safety
  • Head swivel angle: 180 vertical
  • Ideal for driveways, secluded walkways, front and back porches
  • 3 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001441199 600.0 600.0
Outer Carton 12 9321001441359
Pallet 960

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.