EF100RDWE
Description
We all hate mould. For healthy air, great ventilation is essential. It helps prevent deadly mould from sprawling an evil path across your walls and ceilings. So whisk away bad odours and minimise condensation with these classic exhaust fans. If you like contemporary design and have a small space to ventilate, these are the exhaust fans for you.
- Ideal of small bathrooms, kitchens and laundries
- Exhaust fan - whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 105m3 /h
- Can be retro-fitted to replace HPM 100mm wall fans - same cut-out size
- Fitted with gravity controlled draft stopper to protect against back draft
- Compatible with time delay module EF100/150TD
- 12V IPX7 option available for wet areas (from bathroom zone O)
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436171 | 190.0mmW x 190.0mmH x 95.0mmD | 450.0 | 500.0 |
Outer Carton | 4 | 9321001436362 | 400.0mmW x 210.0mmH x 208.0mmD | 1.8 | 2.2 |
Pallet | 288 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |