e-catalogue 2024

CM400T/2WE

Como - Vertical rotary dimmer trailing edge 2 wire 400VA 240V a.c. with 2x10A switches white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438441

Description

Legrand Como 4 gang double 400VA trail edge dimmer. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Quiet dimming operation
  • Soft start - turns lamps on gradually to prolong lamp life
  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Can be preset to homeowners’ comfort level
  • Easy grip knob
  • Cut-out size: 95 x 50mm
  • Plate dimensions: 116x116mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001438441
Inner Carton 4 9321001439424
Outer Carton 48 9321001440406

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.