e-catalogue 2024

D105MS6RJWE

Powerboard - Master switch 10A 2400W 6 outlets white RJ 11 protection overload protection 3m lead 375 surge

Availability No Longer Available
Saleable Location AUS/NZL

Description

  • 6 Outlets
  • White finish
  • Overload protection: turns off power should current from appliances exceed safe levels
  • Surge protection up to 350J with LED indicator
  • Long lead up to 3 metres
  • Master switch to turn all connected devices ON/OFF simultaneously
  • RJ 11 surge protection. Ideal protection against electrical surges for internet router/modem
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001437888 608.0 640.0
Inner Carton 5 9321001437949 498mmW x 245mmH x 113mmD 3.18 3.35
Outer Carton 20 9321001438007 515mmW x 505mmH x 246mmD 13.5 14.2
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.