D105MS4WE
Description
- 4 Outlets
- White finish
- Overload protection: turns off power should current from appliances exceed safe levels
- Surge protection up to 350J with LED indicator
- Long lead up to 3 metres
- Master switch to turn all connected devices ON/OFF simultaneously
- Rating: 230 - 240V a.c. 50Hz
- Plug: Right angle
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installations
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001437864 | 150.0mmW x 410.0mmH x 45.0mmD | 456.0 | 510.0 |
Inner Carton | 5 | 9321001437925 | 528.0mmW x 163.0mmH x 205.0mmD | 2.3 | 2.7 |
Outer Carton | 20 | 9321001437987 | 440.0mmW x 415.0mmH x 336.0mmD | 11.21 | 11.8 |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Declaration of Conformity |