e-catalogue 2024

CM910/1IMHRDWE

Como - Horizontal Single Pole Double Throw - rocker Intermediate switch 1 gang 10A 240V a.c. with red line white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438878
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Legrand Como horizontal 1 gang intermediate switch with Red dot, 10A. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Switch
  • Easy to see and use
  • Customisable options available on this range
  • Smooth switching action
  • More fixing options - 4 corners
  • Allows 2-way and multi-way switching
  • Marked with red indicator line
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438878 110.0mmW x 170.0mmH x 35.0mmD 80.0
Inner Carton 10 9321001439851 126.0mmW x 162.0mmH x 83.0mmD 0.87
Outer Carton 120 9321001440833 500.0mmW x 333.0mmH x 262.0mmD 11.02

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.