e-catalogue 2024

DB24/24P1000H

DBX³ - Distribution board IP42 1 DIN split chassis with main switch grey 24P+24P 250A 1000Hx590Wx225Dmm

Availability No Longer Available
Saleable Location AUS
Base Unit Barcode 9321001485575

Description

  • 48 Pole (Split 24/24 Pole)
  • Fitted with 250 A chassis 25 kA/0.1s
  • Two sections of circuit (Critical/Emergency and Normal/Non-critical) possible with split chassis construction
  • Double screw, split Earth and Netural bars fitted
  • Double screw, split Earth and Netural bars fitted
  • Top and/or bottom Din knock-out facility (30 module wide)
  • Equipped with sturdy flush lock, Hinged escutcheon, Reversible door
  • Top and bottom removeable gland plates
  • Circuit idenfication and schedule cards provided
  • Panel board depth 225mm including door (door = 20mm)
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001485575

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.