e-catalogue 2024

CM920/3HNWE

Como - Horizontal Single Pole Double Throw - rocker Switch 3 gang 10A 240V a.c. with neon white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438373
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Legrand Como horizontal 2 gang switch with LED indicator. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Switch
  • Easy to see and use
  • Customisable options available on this range
  • Smooth switching action
  • More fixing options - 4 corners
  • Red LED indicator option
  • Marked with red indicator line
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438373 110.0mmW x 170.0mmH x 35.0mmD 120.0
Inner Carton 8 9321001439356 163.0mmW x 163.0mmH x 131.0mmD 1.06
Outer Carton 96 9321001440338 500.0mmW x 333.0mmH x 262.0mmD 13.33

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.