e-catalogue 2024

CM920/1FC3WE

Como - Vertical fan controller 2 gang with 10A switch 3 speed 100VA white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438335
Item Dimensions 114.0mmW x 74.0mmH x 51.0mmD

Description

Legrand Como vertical 1 gang fan controller 100VA, 3 speed with switch Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Fan controller
  • Easy to see and use
  • Customisable options available on this range
  • Smooth switching action
  • More fixing options - 4 corners
  • For use with HPM ceiling sweep fans CF Series
  • 3 speed controller settings: High, medium and low
  • Plate dimensions: 116 x 72mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001438335
Inner Carton 6 9321001439318
Outer Carton 72 9321001440291

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.