e-catalogue 2024

CMM910LRDWE

Como - Switch mechanism 10A 240V a.c. with red line left side white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001438847

Description

Legrand Como 1 gang switch mechanism left side with red neon line, 10A. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Mechanism Only
  • Easy to see and use
  • Customisable options available on this range
  • Marked with red indicator line
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001439820
Outer Carton 120 9321001440802

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.