CMAR3MSF
Description
Legrand Como support frame for arteor 3 modules. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.
- Como Range - Installation Accessory
- Easy to see and use
- Customisable options available on this range
- More fixing options - 4 corners
- CMAR3MSF accepts 3 Arteor modules
- Suitable to build custom plates
- Cut-out size: 95 x 50mm
- Plate dimensions: 116 x 72mm
- Plate thickness: 8mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001438991 | 110mmW x 170mmH x 30mmD |
Inner Carton | 20 | 9321001439974 | |
Outer Carton | 240 | 9321001440956 |
Documentation
Data Sheets & Others |