EFS150SQSWE
Description
Say goodbye to lingering odours and steam with the HPM Exhaust Fan! This powerful fan is designed to whisk away the steam and odours that can sometimes take hold in bathrooms, kitchens, and laundries, leaving your rooms feeling fresh and revitalized. Best of all, installation is easy and the fan is quiet while working its magic to ensure that mould, mildew, and fogged mirrors are a thing of the past.
- Ideal use for air extraction and air transfer
- Strong air extraction, up to 267m3 /h
- Easy plug-in connection
- Axial flow fan moves large volumes of air
- Auto shutters prevent draughts, making your house more comfortable and energy efficient
- Compatible with time delay module EF100/150TD
- Slimline square exhaust fans with auto shutters, whisk away steam and odours to keep your rooms feeling fresh.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436225 | 225.0mmW x 225.0mmH x 165.0mmD | 1100.0 | 1348.0 |
Outer Carton | 4 | 9321001436416 | 470.0mmW x 350.0mmH x 245.0mmD | 4.4 | 5.5 |
Pallet | 160 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |