EF200RDMS
Description
- Ideal for bathrooms, kitchens and laundries
- Exhaust fan - whisks away steam and odours
- Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, 350³/h
- Easy plug-in connection, 60cm power cord
- Honeycomb design to maximise airflow and reduce dust build up
- Slimline fascia design, 25mm
- UV resistant plastic
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436263 | 300.0mmW x 300.0mmH x 130.0mmD | 1090.0 | 1110.0 |
Outer Carton | 4 | 9321001436454 | 540.0mmW x 315.0mmH x 315.0mmD | 4.36 | 6.2 |
Pallet | 128 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |