EF250RDWE
Description
These exhaust fans are ideal for mid size bathrooms, kitches and laundries. The modern 'honeycomb' fascia design maximises airflow and prevents dirty dust build up. The high quality motor has grater resistance to high temperatures, quieter operation and longer lifespan than common alternatives.
- Ideal for small bathrooms, kitchens and laundries
- Exhaust fan - whisks away steam and odours
- Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 400m³/h
- Easy plug-in connection
- Honeycomb design to maximise airflow and reduce dust build up
- Slimline fascia design
- UV resistant plastic
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436287 | 380.0mmW x 380.0mmH x 135.0mmD | 1260.0 | 1620.0 |
Outer Carton | 4 | 9321001436478 | 560.0mmW x 395.0mmH x 395.0mmD | 6.48 | 7.32 |
Pallet | 72 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |