D105TVAV4BL
Description
This HPM 4 Outlet Powerboard has a built-in RFI Filter to protect your tv and sound equipment from electrical interference, making it the perfect solution to power such devices.
- Lead length: 2m
- TV socket: F Connectors (surge protected) 2 (1 in 1 out)
- Outlets: 4
- Matt Black finish
- Nominal current: 10A
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001437833 | 125.0mmW x 230.0mmH x 60.0mmD | 475.0 | 678.0 |
Inner Carton | 5 | 9321001437895 | 521.0mmW x 140.0mmH x 320.0mmD | 2.4 | 3.7 |
Outer Carton | 20 | 9321001437956 | 650.0mmW x 295.0mmH x 535.0mmD | 13.56 | 15.0 |
Pallet | 320 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |