AR770USB2PSAMWE
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- 2 x 2.4A USB Ports
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001448150 |
Inner Carton | 12 | 9321001448440 |
Outer Carton | 12 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets |