EMUSB2PSXUG
Description
- 2 x 2.4A USB Ports
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities
- EM777USB2PSX also suitable for wall boxes
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- 12 months warranty
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001448228 |
Inner Carton | 12 | 9321001448518 |
Outer Carton | 12 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |