e-catalogue 2024

344522

Classe 100 - Handsfree video handset with Inductive loop - Colour LCD display 4.3

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543516638
Item Dimensions 171.0mmW x 171.0mmH x 27.0mmD
Video youtube

Description

2 WIRE handsfree colour video handset with inductive loop, preset for different types of installations, depending on the accessories used: wall mounted, flush mounted, table mounted, with side-by-side handset receiver, and tilted, both when wall mounted and when flush mounted. It has a 4.3 (16:9) colour LCD display. Keys available: auto-switching on / cycling, door lock release, staircase lights control, handsfree connection and 4 configurable keys

  • 4.3” (16:9) colour LCD display
  • LEDs used for: call exclusion, door status, connection with the entrance panel
  • Available for wall mounted installation, the bracket supplied
  • Possibility of audio and ringtone volume adjustment (with call exclusion), as well as display colour, brightness, and contrast adjustment
  • 16 different ringtones
  • Microphone - Loudspeaker
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543516638 180.0mmW x 50.0mmH x 185.0mmD 616.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 7.4

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.