EF150RDWE
Description
Say goodbye to lingering odors and steam with the HPM Exhaust Fan! This powerful fan is designed to whisk away the steam and odors that can sometimes take hold in bathrooms, kitchens, and laundries, leaving your rooms feeling fresh and revitalized. Best of all, installation is easy and the fan is quiet while working its magic to ensure that mold, mildew, and fogged mirrors are a thing of the past.
- Round shape
- Ideal for large bathrooms, kitchens and laundries
- Exhaust fans whisk away steam and odours
- Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 309m3 /h
- Axial flow fan moves large volumes of air
- Can be retrofitted to replace HPM 150mm wall fans with the same cut-out size
- Fitted with gravity controlled draught stopper to protect against back draft
- Auto-shutter options available for maximum energy efficency
- Compatible with time-delay module EF100/150TD
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436201 | 258.0mmW x 258.0mmH x 136.0mmD | 900.0 | 1190.0 |
Outer Carton | 4 | 9321001436393 | 530.0mmW x 278.0mmH x 288.0mmD | 3.6 | 4.76 |
Pallet | 160 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |