LFL0213WBL
Description
Illuminate your outdoor space with the Bakra. The functional design casts a wide spread of light making outdoor spaces brighter and safer.
- Ideal for small areas such as driveways, secluded walkways, front and back porches
- Lumen output: 1,100lm
- 100lm / W
- Lifespan of 15,000 hours
- Adjustable lamp swivelling angle of 180°
- IP44 weatherproof rating
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001441175 | 250.0mmW x 170.0mmH x 103.0mmD | 710.0 | |
Outer Carton | 10 | 9321001441335 | 535.0mmW x 265.0mmH x 357.0mmD | 10.0 | |
Pallet | 320 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |