664174
Description
A robust die-cast aluminium IP65 bulkhead designed for wall or ceiling installations.
- Mode of operation: Switched Mains
- Supply voltage: 240V a.c 50Hz
- Lumen Output: 900lm Mains mode
- Power consumption: 18W
- LED Colour Temp: 4000K, CRI >80
- Light Source Life (LSL): 50,000 hours
- Inrush Current: 28A
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK10
- Construction:Die-cast aluminium body and Polycarbonate (PC) diffuser
- Mounting: Surface mounted for wall or ceiling
- Compliance: AS/NZS60598
- Designed in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001450320 |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |