EF250SQWE
Description
These exhaust fans are ideal for larger bathrooms, kitchens and laundries. The modern 'honeycomb' fascia design maximises airflow and prevents dirty dust build up. And high quality motor has a greater resistance to high tempeeratures, quieter operation, and longer lifespan than common alternatives.
- Ideal for small bathrooms, kitchens and laundries
- Exhaust fan - whisks away steam and odours
- Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 400m³/h
- Easy plug-in connection
- Honeycomb design to maximise airflow and reduce dust build up
- Slimline fascia design
- UV resistant plastic
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436270 | 400.0mmW x 400.0mmH x 130.0mmD | 1310.0 | 1870.0 |
Outer Carton | 4 | 9321001436461 | 560.0mmW x 395.0mmH x 395.0mmD | 5.24 | 7.5 |
Pallet | 72 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |