403531
Description
- MCBs TX³ 6000 - thermal magnetic MCBs from 2 A to 63 A - B & C curve
- Compliant with AS/NZS 60 898-1 - AS/NZS 60947-2
- Compatible with prong-type and fork type supply busbars
- Equipped with special DIN rail clamp allowing independent MCB removal with supply busbar in place
- Breaking capacity:
- 6000 - IEC 60898-1 - 230/400 V~
- 6 kA - IEC 60947-2 - 230/400 V~
- Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
- Do not accept add-on modules
- Easy and fast installation and maintenance by two position DIN clip
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970389213 | |||
Inner Carton | 5 | 3414970389220 | 101.0mmW x 88.0mmH x 184.0mmD | 1.42 | |
Outer Carton | 10 | 3414970389237 | 238.0mmW x 188.0mmH x 290.0mmD | 8.68 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Approvals | |
Declaration of Conformity |